The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A HH953700 |
Cone Part Number |
N/A HH953749 |
Cup Part Number |
N/A HH953710X |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A HH953749-902A3 |
d - Bore |
N/A 10 in254 mm |
D - Cup Outer Diameter |
N/A 21.0 in533.400 mm |
B - Cone Width |
N/A 4.7500 in120.650 mm |
C - Cup Width |
N/A 3.0625 in77.788 mm |
T - Bearing Width |
N/A 5.2500 in133.350 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.250 in6.35 mm |
da - Cone Frontface Backing Diameter |
N/A 12.05 in306 mm |
db - Cone Backface Backing Diameter |
N/A 13.78 in350 mm |
Da - Cup Frontface Backing Diameter |
N/A 19.54 in495.60 mm |
Db - Cup Backface Backing Diameter |
N/A 17.91 in454.91 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.71 in18 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.86 in21.8 mm |
a - Effective Center Location3 | N/A 1.79 in45.5 mm |
C90 - Dynamic Radial Rating (90 million revolutions)4 | N/A 156000 lbf696000 N |
C1 - Dynamic Radial Rating (1 million revolutions)5 | N/A 603000 lbf2680000 N |
C0 - Static Radial Rating |
N/A 694000 lbf3090000 N |
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 251000 lbf1120000 N |