The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A L44600 |
Cone Part Number |
N/A L44643 |
Cup Part Number |
N/A L44610 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A L44643-9X062 |
d - Bore |
N/A 1 in25.40 mm |
D - Cup Outer Diameter |
N/A 1.9800 in50.292 mm |
B - Cone Width |
N/A 0.5800 in14.732 mm |
C - Cup Width |
N/A 0.4200 in10.668 mm |
T - Bearing Width |
N/A 0.5600 in14.224 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.050 in1.270 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.050 in1.27 mm |
da - Cone Frontface Backing Diameter |
N/A 1.18 in30 mm |
db - Cone Backface Backing Diameter |
N/A 1.26 in32 mm |
Da - Cup Frontface Backing Diameter |
N/A 1.87 in47.50 mm |
Db - Cup Backface Backing Diameter |
N/A 1.75 in44.45 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.05 in1.3 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.02 in0.5 mm |
| a - Effective Center Location3 | N/A -0.13 in-3.3 mm |