CAD (0)
▾
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Specifications
Series |
N/A LL788300 |
Cone Part Number |
N/A LL788349 |
Cup Part Number |
N/A LL788310 |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A LL788349-90019 |
Dimensions
d - Bore |
N/A 42.0000 in1066.800 mm |
D - Cup Outer Diameter |
N/A 48.0000 in1219.200 mm |
B - Cone Width |
N/A 2.5625 in65.088 mm |
C - Cup Width |
N/A 1.6875 in42.863 mm |
T - Bearing Width |
N/A 2.5625 in65.088 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 42.91 in1090 mm |
db - Cone Backface Backing Diameter |
N/A 42.91 in1090 mm |
Da - Cup Frontface Backing Diameter |
N/A 47.24 in1199.90 mm |
Db - Cup Backface Backing Diameter |
N/A 46.65 in1184.91 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.48 in12.19 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.11 in2.79 mm |
| a - Effective Center Location3 | N/A 5.61 in142.5 mm |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Negative value indicates effective center inside cone backface.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.