The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A LL889000 |
Cone Part Number |
N/A LL889049 |
Cup Part Number |
N/A LL889010 |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A LL889049-90015 LL889049-904A2 |
d - Bore |
N/A 50.0000 in1270.000 mm |
D - Cup Outer Diameter |
N/A 56.5000 in1435.100 mm |
B - Cone Width |
N/A 2.5625 in65.088 mm |
C - Cup Width |
N/A 1.8750 in47.625 mm |
T - Bearing Width |
N/A 2.7500 in69.850 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.250 in6.35 mm |
da - Cone Frontface Backing Diameter |
N/A 51.18 in1300 mm |
db - Cone Backface Backing Diameter |
N/A 51.38 in1305 mm |
Da - Cup Frontface Backing Diameter |
N/A 55.31 in1404.90 mm |
Db - Cup Backface Backing Diameter |
N/A 54.92 in1394.97 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.69 in17.53 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.1 in2.54 mm |
a - Effective Center Location3 | N/A 8.54 in216.9 mm |
C90 - Dynamic Radial Rating (90 million revolutions)4 | N/A 107000 lbf478000 N |
C1 - Dynamic Radial Rating (1 million revolutions)5 | N/A 414000 lbf1840000 N |
C0 - Static Radial Rating |
N/A 1500000 lbf6650000 N |
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 105000 lbf467000 N |