CAD (0)
▾
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Specifications
Series |
N/A LM286200 |
Cone Part Number |
N/A LM286249 |
Cup Part Number |
N/A LM286210 |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A LM286249-90024 |
Dimensions
d - Bore |
N/A 34.0000 in863.600 mm |
D - Cup Outer Diameter |
N/A 44.5000 in1130.300 mm |
B - Cone Width |
N/A 7.3125 in185.738 mm |
C - Cup Width |
N/A 5.4375 in138.113 mm |
T - Bearing Width |
N/A 6.8750 in174.625 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.380 in9.650 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.5 in12.70 mm |
da - Cone Frontface Backing Diameter |
N/A 35.67 in906 mm |
db - Cone Backface Backing Diameter |
N/A 36.02 in915 mm |
Da - Cup Frontface Backing Diameter |
N/A 43.32 in1100.30 mm |
Db - Cup Backface Backing Diameter |
N/A 41.93 in1065.02 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.03 in0.8 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.48 in12.2 mm |
| a - Effective Center Location3 | N/A 0.56 in14.2 mm |
Basic Load Ratings
| C90 - Dynamic Radial Rating (90 million revolutions)4 | N/A 380000 lbf1690000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)5 | N/A 1470000 lbf6520000 N |
C0 - Static Radial Rating |
N/A 3920000 lbf17400000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 216000 lbf963000 N |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Negative value indicates effective center inside cone backface.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.