Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A M802000

Cone Part Number

N/A M802048CP

Cup Part Number

N/A M802011AP

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Dimensions

d - Bore

N/A 1.625 in41.275 mm

D - Cup Outer Diameter

N/A 3.2500 in82.550 mm

B - Cone Width

N/A 1.0100 in25.654 mm

C - Cup Width

N/A 0.7950 in20.193 mm

T - Bearing Width

N/A 1.0450 in26.543 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.14 in3.560 mm
r - Cup Backface "To Clear" Radius2 N/A 0.050 in1.27 mm

da - Cone Frontface Backing Diameter

N/A 1.99 in50.6 mm

db - Cone Backface Backing Diameter

N/A 2.24 in57 mm

Da - Cup Frontface Backing Diameter

N/A 3.13 in79.00 mm

Db - Cup Backface Backing Diameter

N/A 2.8 in71.12 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.1 in2.5 mm

Aa - Cage-Cone Backface Clearance

N/A 0.07 in1.8 mm
a - Effective Center Location3 N/A -0.12 in-3 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 6330 lbf28200 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 24400 lbf109000 N

C0 - Static Radial Rating

N/A 25300 lbf112000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 5920 lbf26300 N

Factors

K - Factor7 N/A 1.07
e - ISO Factor8 N/A 0.55
Y - ISO Factor9 N/A 1.1

G1 - Heat Generation Factor (Roller-Raceway)

N/A 30.9

G2 - Heat Generation Factor (Rib-Roller End)

N/A 11.9
Cg - Geometry Factor10 N/A 0.0899
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.