The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A M84500 |
Cone Part Number |
N/A M84548 |
Cup Part Number |
N/A M84510 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A M84548-902A3 |
d - Bore |
N/A 1 in25.40 mm |
D - Cup Outer Diameter |
N/A 2.2500 in57.150 mm |
B - Cone Width |
N/A 0.7650 in19.431 mm |
C - Cup Width |
N/A 0.5800 in14.732 mm |
T - Bearing Width |
N/A 0.7650 in19.431 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.52 mm |
da - Cone Frontface Backing Diameter |
N/A 1.3 in33 mm |
db - Cone Backface Backing Diameter |
N/A 1.52 in38.5 mm |
Da - Cup Frontface Backing Diameter |
N/A 2.17 in55.10 mm |
Db - Cup Backface Backing Diameter |
N/A 1.91 in48.51 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.07 in1.8 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.03 in0.8 mm |
a - Effective Center Location3 | N/A -0.12 in-3 mm |