Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A M86600 |
Cone Part Number |
N/A M86649 |
Cup Part Number |
N/A M86610 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A M86649-90010 M86649-90011 M86649-90024 M86649-90025 |
d - Bore |
N/A 1 3/16 in30.163 mm |
D - Cup Outer Diameter |
N/A 2.5312 in64.292 mm |
B - Cone Width |
N/A 0.8438 in21.433 mm |
C - Cup Width |
N/A 0.6563 in16.670 mm |
T - Bearing Width |
N/A 0.8438 in21.433 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.52 mm |
da - Cone Frontface Backing Diameter |
N/A 1.5 in38 mm |
db - Cone Backface Backing Diameter |
N/A 1.73 in44 mm |
Da - Cup Frontface Backing Diameter |
N/A 2.40 in60.96 mm |
Db - Cup Backface Backing Diameter |
N/A 2.13 in54.10 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.07 in1.8 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.03 in0.8 mm |
| a - Effective Center Location3 | N/A -0.13 in-3.3 mm |