The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                                                                                Series | 
                                                                        N/A 32004X | 
                                                                                Cone Part Number | 
                                                                        N/A X32004X | 
                                                                                Cup Part Number | 
                                                                        N/A Y32004X | 
                                                                                Design Unit | 
                                                                        N/A Metric | 
                                                                                Cage Material | 
                                                                        N/A Stamped Steel | 
                                                                                Related Assembly Number(s) | 
                                                                        N/A 32004X-90KA1 | 
                                                                                d - Bore | 
                                                                        N/A 20 mm0.7874 in | 
                                                                                D - Cup Outer Diameter | 
                                                                        N/A 42 mm1.6535 in | 
                                                                                B - Cone Width | 
                                                                        N/A 15.000 mm0.5906 in | 
                                                                                C - Cup Width | 
                                                                        N/A 12.000 mm0.4724 in | 
                                                                                T - Bearing Width | 
                                                                        N/A 15.000 mm0.5906 in | 
| R - Cone Backface "To Clear" Radius1 | N/A 0.640 mm0.03 in | 
| r - Cup Backface "To Clear" Radius2 | N/A 0.64 mm0.030 in | 
                                                                                da - Cone Frontface Backing Diameter | 
                                                                        N/A 25.5 mm1 in | 
                                                                                db - Cone Backface Backing Diameter | 
                                                                        N/A 26.5 mm1.04 in | 
                                                                                Da - Cup Frontface Backing Diameter | 
                                                                        N/A 40.39 mm1.59 in | 
                                                                                Db - Cup Backface Backing Diameter | 
                                                                        N/A 37.08 mm1.46 in | 
                                                                                Ab - Cage-Cone Frontface Clearance | 
                                                                        N/A 2 mm0.08 in | 
                                                                                Aa - Cage-Cone Backface Clearance | 
                                                                        N/A -0.3 mm-0.01 in | 
| a - Effective Center Location3 | N/A -4.6 mm-0.18 in |