The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                                                                                Series | 
                                                                        N/A 32204 | 
                                                                                Cone Part Number | 
                                                                        N/A X32204 | 
                                                                                Cup Part Number | 
                                                                        N/A Y32204 | 
                                                                                Design Unit | 
                                                                        N/A Metric | 
                                                                                Cage Material | 
                                                                        N/A Stamped Steel | 
                                                                                Related Assembly Number(s) | 
                                                                        N/A 32204-90KA1 | 
                                                                                d - Bore | 
                                                                        N/A 20 mm0.7874 in | 
                                                                                D - Cup Outer Diameter | 
                                                                        N/A 47 mm1.8504 in | 
                                                                                B - Cone Width | 
                                                                        N/A 18 mm0.7087 in | 
                                                                                C - Cup Width | 
                                                                        N/A 15.000 mm0.5906 in | 
                                                                                T - Bearing Width | 
                                                                        N/A 19.250 mm0.7579 in | 
| R - Cone Backface "To Clear" Radius1 | N/A 1.020 mm0.040 in | 
| r - Cup Backface "To Clear" Radius2 | N/A 1.02 mm0.04 in | 
                                                                                da - Cone Frontface Backing Diameter | 
                                                                        N/A 26.5 mm1.04 in | 
                                                                                db - Cone Backface Backing Diameter | 
                                                                        N/A 28.5 mm1.12 in | 
                                                                                Da - Cup Frontface Backing Diameter | 
                                                                        N/A 43.94 mm1.73 in | 
                                                                                Db - Cup Backface Backing Diameter | 
                                                                        N/A 40.39 mm1.59 in | 
                                                                                Ab - Cage-Cone Frontface Clearance | 
                                                                        N/A 2.5 mm0.1 in | 
                                                                                Aa - Cage-Cone Backface Clearance | 
                                                                        N/A 0 mm0 in | 
| a - Effective Center Location3 | N/A -6.6 mm-0.26 in |