The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                                                                                Series | 
                                                                        N/A 32304M | 
                                                                                Cone Part Number | 
                                                                        N/A X32304M | 
                                                                                Cup Part Number | 
                                                                        N/A Y32304M | 
                                                                                Design Unit | 
                                                                        N/A Metric | 
                                                                                Cage Material | 
                                                                        N/A Stamped Steel | 
                                                                                Related Assembly Number(s) | 
                                                                        N/A 32304M-90KM1 | 
                                                                                d - Bore | 
                                                                        N/A 20 mm0.7874 in | 
                                                                                D - Cup Outer Diameter | 
                                                                        N/A 52 mm2.0472 in | 
                                                                                B - Cone Width | 
                                                                        N/A 21.000 mm0.8268 in | 
                                                                                C - Cup Width | 
                                                                        N/A 18.000 mm0.7087 in | 
                                                                                T - Bearing Width | 
                                                                        N/A 22.250 mm0.8760 in | 
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in | 
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in | 
                                                                                da - Cone Frontface Backing Diameter | 
                                                                        N/A 27 mm1.06 in | 
                                                                                db - Cone Backface Backing Diameter | 
                                                                        N/A 31 mm1.22 in | 
                                                                                Da - Cup Frontface Backing Diameter | 
                                                                        N/A 48.01 mm1.89 in | 
                                                                                Db - Cup Backface Backing Diameter | 
                                                                        N/A 43.94 mm1.73 in | 
                                                                                Ab - Cage-Cone Frontface Clearance | 
                                                                        N/A 2.3 mm0.09 in | 
                                                                                Aa - Cage-Cone Backface Clearance | 
                                                                        N/A -0.5 mm-0.02 in | 
| a - Effective Center Location3 | N/A -7.9 mm-0.31 in |