The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A 32948 |
Cone Part Number |
N/A X32948M |
Cup Part Number |
N/A Y32948M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32948-9X241 |
d - Bore |
N/A 240 mm9.4488 in |
D - Cup Outer Diameter |
N/A 320 mm12.5984 in |
B - Cone Width |
N/A 51 mm2.0079 in |
C - Cup Width |
N/A 39 mm1.5354 in |
T - Bearing Width |
N/A 51 mm2.0079 in |
R - Cone Backface "To Clear" Radius1 | N/A 3 mm0.12 in |
r - Cup Backface "To Clear" Radius2 | N/A 2.5 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 251 mm9.88 in |
db - Cone Backface Backing Diameter |
N/A 258 mm10.16 in |
Da - Cup Frontface Backing Diameter |
N/A 311.5 mm12.26 in |
Db - Cup Backface Backing Diameter |
N/A 300 mm11.81 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.3 mm0.17 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.1 mm0.16 in |
a - Effective Center Location3 | N/A 14 mm0.55 in |