Series |
N/A 450000 |
Cone Part Number |
N/A J450590 |
Cup Part Number |
N/A J451161 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 150 mm5.9055 in |
D - Cup Outer Diameter |
N/A 295 mm11.6142 in |
B - Cone Width |
N/A 80 mm3.1496 in |
C - Cup Width |
N/A 61.912 mm2.4375 in |
T - Bearing Width |
N/A 80.000 mm3.1496 in |
R - Cone Backface "To Clear" Radius1 | N/A 5.080 mm0.200 in |
r - Cup Backface "To Clear" Radius2 | N/A 5.08 mm0.2 in |
da - Cone Frontface Backing Diameter |
N/A 175 mm6.89 in |
db - Cone Backface Backing Diameter |
N/A 179 mm7.05 in |
Da - Cup Frontface Backing Diameter |
N/A 275.10 mm10.87 in |
Db - Cup Backface Backing Diameter |
N/A 267.97 mm10.55 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3 mm0.12 in |
Aa - Cage-Cone Backface Clearance |
N/A 8.4 mm0.33 in |
a - Effective Center Location3 | N/A -19.3 mm-0.76 in |