The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                                                                                Series | 
                                                                        N/A L44600 | 
                                                                                Cone Part Number | 
                                                                        N/A JL44642A | 
                                                                                Cup Part Number | 
                                                                        N/A JL44615 | 
                                                                                Design Unit | 
                                                                        N/A Metric | 
                                                                                Cage Material | 
                                                                        N/A Stamped Steel | 
                                                                                d - Bore | 
                                                                        N/A 25 mm0.9843 in | 
                                                                                D - Cup Outer Diameter | 
                                                                        N/A 52 mm2.0472 in | 
                                                                                B - Cone Width | 
                                                                        N/A 14.732 mm0.5800 in | 
                                                                                C - Cup Width | 
                                                                        N/A 10.668 mm0.4200 in | 
                                                                                T - Bearing Width | 
                                                                        N/A 14.224 mm0.5600 in | 
| R - Cone Backface "To Clear" Radius1 | N/A 1.270 mm0.050 in | 
| r - Cup Backface "To Clear" Radius2 | N/A 1.27 mm0.050 in | 
                                                                                da - Cone Frontface Backing Diameter | 
                                                                        N/A 30 mm1.18 in | 
                                                                                db - Cone Backface Backing Diameter | 
                                                                        N/A 32 mm1.26 in | 
                                                                                Da - Cup Frontface Backing Diameter | 
                                                                        N/A 48.51 mm1.91 in | 
                                                                                Db - Cup Backface Backing Diameter | 
                                                                        N/A 45.47 mm1.79 in | 
                                                                                Ab - Cage-Cone Frontface Clearance | 
                                                                        N/A 1 mm0.04 in | 
                                                                                Aa - Cage-Cone Backface Clearance | 
                                                                        N/A 0.5 mm0.02 in | 
| a - Effective Center Location3 | N/A -3.3 mm-0.13 in |