Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A L730600

Cone Part Number

N/A JL730646

Cup Part Number

N/A JL730612

Design Unit

N/A Metric

Cage Material

N/A Stamped Steel

Related Assembly Number(s)

N/A JL730646-90BA1

Dimensions

d - Bore

N/A 150 mm5.9055 in

D - Cup Outer Diameter

N/A 205 mm8.0709 in

B - Cone Width

N/A 28.575 mm1.1250 in

C - Cup Width

N/A 21.438 mm0.8440 in

T - Bearing Width

N/A 28.575 mm1.1250 in

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 3.300 mm0.13 in
r - Cup Backface "To Clear" Radius2 N/A 3.30 mm0.130 in

da - Cone Frontface Backing Diameter

N/A 158 mm6.22 in

db - Cone Backface Backing Diameter

N/A 164 mm6.46 in

Da - Cup Frontface Backing Diameter

N/A 198.88 mm7.83 in

Db - Cup Backface Backing Diameter

N/A 189.99 mm7.48 in

Ab - Cage-Cone Frontface Clearance

N/A 2 mm0.08 in

Aa - Cage-Cone Backface Clearance

N/A 2 mm0.08 in
a - Effective Center Location3 N/A 11.4 mm0.45 in

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 50200 N11300 lbf
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 194000 N43500 lbf

C0 - Static Radial Rating

N/A 339000 N76100 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 39400 N8860 lbf

Factors

K - Factor7 N/A 1.27
e - ISO Factor8 N/A 0.46
Y - ISO Factor9 N/A 1.31

G1 - Heat Generation Factor (Roller-Raceway)

N/A 295

G2 - Heat Generation Factor (Rib-Roller End)

N/A 103
Cg - Geometry Factor10 N/A 0.176
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.