The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                                                                                Series | 
                                                                        N/A LM67000 | 
                                                                                Cone Part Number | 
                                                                        N/A JLM67042 | 
                                                                                Cup Part Number | 
                                                                        N/A JLM67020P | 
                                                                                Design Unit | 
                                                                        N/A Metric | 
                                                                                Cage Material | 
                                                                        N/A Stamped Steel | 
                                                                                d - Bore | 
                                                                        N/A 27.000 mm1.0630 in | 
                                                                                D - Cup Outer Diameter | 
                                                                        N/A 58.513 mm2.3037 in | 
                                                                                B - Cone Width | 
                                                                        N/A 16.764 mm0.6600 in | 
                                                                                C - Cup Width | 
                                                                        N/A 11.561 mm0.4552 in | 
                                                                                T - Bearing Width | 
                                                                        N/A 15.875 mm0.6250 in | 
| R - Cone Backface "To Clear" Radius1 | N/A 0.510 mm0.02 in | 
| r - Cup Backface "To Clear" Radius2 | N/A 1.27 mm0.050 in | 
                                                                                da - Cone Frontface Backing Diameter | 
                                                                        N/A 33 mm1.3 in | 
                                                                                db - Cone Backface Backing Diameter | 
                                                                        N/A 33.5 mm1.32 in | 
                                                                                Da - Cup Frontface Backing Diameter | 
                                                                        N/A 55.90 mm2.24 in | 
                                                                                Db - Cup Backface Backing Diameter | 
                                                                        N/A 52.07 mm2.05 in | 
                                                                                Ab - Cage-Cone Frontface Clearance | 
                                                                        N/A 1.3 mm0.05 in | 
                                                                                Aa - Cage-Cone Backface Clearance | 
                                                                        N/A 0.3 mm0.01 in | 
| a - Effective Center Location3 | N/A -3 mm-0.12 in |