The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A JW4500 |
Cone Part Number |
N/A JW4549 |
Cup Part Number |
N/A JW4510 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JW4549-90402 JW4549-90403 JW4549-90404 JW4549-90KA1 JW4549-90KA4 |
d - Bore |
N/A 45 mm1.7717 in |
D - Cup Outer Diameter |
N/A 95 mm3.7402 in |
B - Cone Width |
N/A 26.500 mm1.0433 in |
C - Cup Width |
N/A 20.000 mm0.7874 in |
T - Bearing Width |
N/A 29.000 mm1.1417 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 54 mm2.13 in |
db - Cone Backface Backing Diameter |
N/A 64 mm2.52 in |
Da - Cup Frontface Backing Diameter |
N/A 90.90 mm3.58 in |
Db - Cup Backface Backing Diameter |
N/A 77.98 mm3.07 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.6 mm0.14 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.8 mm0.15 in |
| a - Effective Center Location3 | N/A 4 mm0.16 in |