Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 32060X

Cone Part Number

N/A X32060X

Cup Part Number

N/A Y32060X

Design Unit

N/A Metric

Cage Material

N/A Stamped Steel

Dimensions

d - Bore

N/A 300 mm11.811 in

D - Cup Outer Diameter

N/A 460 mm18.1102 in

B - Cone Width

N/A 100 mm3.937 in

C - Cup Width

N/A 74 mm2.9134 in

T - Bearing Width

N/A 100.000 mm3.9370 in

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 5 mm0.200 in
r - Cup Backface "To Clear" Radius2 N/A 4 mm0.16 in

da - Cone Frontface Backing Diameter

N/A 323 mm12.72 in

db - Cone Backface Backing Diameter

N/A 336 mm13.23 in

Da - Cup Frontface Backing Diameter

N/A 439 mm17.28 in

Db - Cup Backface Backing Diameter

N/A 423 mm16.65 in

Ab - Cage-Cone Frontface Clearance

N/A 6.9 mm0.27 in

Aa - Cage-Cone Backface Clearance

N/A 11.7 mm0.46 in
a - Effective Center Location3 N/A -1.8 mm-0.07 in

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 449000 N101000 lbf
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 1730000 N389000 lbf

C0 - Static Radial Rating

N/A 3170000 N712000 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 334000 N75100 lbf

Factors

K - Factor7 N/A 1.34
e - ISO Factor8 N/A 0.43
Y - ISO Factor9 N/A 1.38

G1 - Heat Generation Factor (Roller-Raceway)

N/A 2353.5

G2 - Heat Generation Factor (Rib-Roller End)

N/A 203.9
Cg - Geometry Factor10 N/A 0.189
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.