The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A 32205 |
Cone Part Number |
N/A X32205M |
Cup Part Number |
N/A Y32205M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32205-90KA2 |
d - Bore |
N/A 25 mm0.9843 in |
D - Cup Outer Diameter |
N/A 52 mm2.0472 in |
B - Cone Width |
N/A 18 mm0.7087 in |
C - Cup Width |
N/A 16 mm0.6299 in |
T - Bearing Width |
N/A 19.250 mm0.7579 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.020 mm0.040 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.02 mm0.04 in |
da - Cone Frontface Backing Diameter |
N/A 31 mm1.22 in |
db - Cone Backface Backing Diameter |
N/A 34 mm1.34 in |
Da - Cup Frontface Backing Diameter |
N/A 49.53 mm1.95 in |
Db - Cup Backface Backing Diameter |
N/A 46.48 mm1.83 in |
Ab - Cage-Cone Frontface Clearance |
N/A 1.8 mm0.07 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.5 mm0.02 in |
| a - Effective Center Location3 | N/A -5.3 mm-0.21 in |