The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                                                                                Series | 
                                                                        N/A 30206C | 
                                                                                Cone Part Number | 
                                                                        N/A XFA30206CM | 
                                                                                Cup Part Number | 
                                                                        N/A Y30206CM | 
                                                                                Design Unit | 
                                                                        N/A Metric | 
                                                                                Cage Material | 
                                                                        N/A Stamped Steel | 
                                                                                Related Assembly Number(s) | 
                                                                        N/A XFA30206M-90KM1 | 
                                                                                d - Bore | 
                                                                        N/A 27.000 mm1.0630 in | 
                                                                                D - Cup Outer Diameter | 
                                                                        N/A 62 mm2.4409 in | 
                                                                                B - Cone Width | 
                                                                        N/A 16 mm0.6299 in | 
                                                                                C - Cup Width | 
                                                                        N/A 14 mm0.5512 in | 
                                                                                T - Bearing Width | 
                                                                        N/A 17.25 mm0.6791 in | 
| R - Cone Backface "To Clear" Radius1 | N/A 1.020 mm0.040 in | 
| r - Cup Backface "To Clear" Radius2 | N/A 1.02 mm0.04 in | 
                                                                                da - Cone Frontface Backing Diameter | 
                                                                        N/A 34.5 mm1.36 in | 
                                                                                db - Cone Backface Backing Diameter | 
                                                                        N/A 36 mm1.42 in | 
                                                                                Da - Cup Frontface Backing Diameter | 
                                                                        N/A 58.42 mm2.30 in | 
                                                                                Db - Cup Backface Backing Diameter | 
                                                                        N/A 55.12 mm2.17 in | 
                                                                                Ab - Cage-Cone Frontface Clearance | 
                                                                        N/A 2.8 mm0.11 in | 
                                                                                Aa - Cage-Cone Backface Clearance | 
                                                                        N/A 0 mm0 in | 
| a - Effective Center Location3 | N/A -3.6 mm-0.14 in |