The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Cone Part Number |
N/A 479 |
Cup Part Number |
N/A 472A |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 2.6250 in66.675 mm |
D - Cup Outer Diameter |
N/A 4.7244 in120 mm |
B - Cone Width |
N/A 1.1420 in29.007 mm |
C - Cup Width |
N/A 0.9230 in23.444 mm |
T - Bearing Width |
N/A 1.1418 in29.002 mm |
T1 - Total Width |
N/A 1.2720 in32.418 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.09 in2.300 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 2.91 in74 mm |
db - Cone Backface Backing Diameter |
N/A 3.07 in78 mm |
Db - Cup Backface Backing Diameter |
N/A 4.17 in105.92 mm |
a - Effective Center Location3 | N/A -0.16 in-4.1 mm |