Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Timken Wheel-Pac™
The Timken Wheel-Pac™ bearing is a pre-set, pre-greased, pre-sealed integrated bearing assembly that provides outstanding wheel end performance for commercial vehicle trucks and trailers. We customized Wheel-Pac™ to suit the truck builder’s preferred hub design.

Design Attributes:
Pre-set, pre-greased and pre-sealed bearing package eliminates the need for manual bearing adjustment and features fewer components, simplifying installation and maintenance. Features a reduced bearing setting range that reduces runout, increases assembly stiffness and provides better friction control for increased system life. Design optimizes weight and packaging for high power density – greater performance in a smaller package. Additional design options include through hardened or case carburized steel (for improved debris resistance), greased, super-sealed or oiled lubrication options, and anti-lock braking systems ring integration.

Applications:
Commercial vehicle truck and trailer wheel ends
Unit of Measure

Notes

Disclaimer

N/A The Timken Wheel-Pac™ bearing is not sold in the United States.

Specifications

Cone Part Numbers

N/A NP329220 (Inboard) NP586546 (Outboard)

Cup Part Numbers

N/A NP703041 (Inboard) NP771654 (Outboard)

Alternate Part Name

N/A NP329220

Bore (Outboard)

N/A 3.693 in93.800 mm

Bore (Inboard)

N/A 3.701 in94.000 mm

Cup Outside Diameter (Outboard)

N/A 5.827 in148.000 mm

Cup Outside Diameter (Inboard)

N/A 5.827 in148.000 mm

Cup Width (Outboard)

N/A 1.705 in43.316 mm

Cup Width (Inboard)

N/A 1.705 in43.316 mm

Total Width

N/A 5.315 in135.00 mm

Applications

Application Bus

N/A VOLVO - 7700 - Rear
VOLVO - 8500 - Rear
VOLVO - 8700 - Rear
VOLVO - 9700 - Rear
VOLVO - 9900 - Rear
VOLVO - B 6 - Rear

Application Truck

N/A DAF - XF 105 - Rear
RENAULT TRUCKS - KERAX - Rear
RENAULT TRUCKS - MAGNUM - Rear
RENAULT TRUCKS - PREMIUM 2 - Rear
VOLVO - FE - Rear
VOLVO - FH - Rear
VOLVO - FH 12 - Rear
VOLVO - FH 16 - Rear
VOLVO - FL 10 - Rear
VOLVO - FL 12 - Rear
VOLVO - FL 6 - Rear
VOLVO - FL 7 - Rear
VOLVO - FL 7 - Rear Inner
VOLVO - FM - Rear
VOLVO - FM 12 - Rear
VOLVO - FM 7 - Rear
VOLVO - FM 9 - Rear
VOLVO - NH 12 - Rear
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.