Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 1000 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 1320 mm51.969 in

d1 - Cone Outside Diameter

N/A 1242 mm48.898 in

D1 - Cup Bore

N/A 1118 mm44.016 in

E - Shoulder Diameter - Housing (Max)

N/A 1157 mm45.55 in

H - Shoulder Diameter - Shaft (Min)

N/A 1187 mm46.73 in

r - Fillet Radius

N/A 8 mm0.310 in

S - Dimension

N/A 539 mm21.22 in

T - Total Width

N/A 190 mm7.48 in

T1 - Cage Position

N/A 131.1 mm5.161 in

Groove Position

N/A 68.09 mm2.681 in

T3 - Cup Width

N/A 102 mm4.016 in

Basic Load Ratings

Static Load Rating

N/A 59110000 N13288000 lbf

Dynamic Load Rating

N/A 10580000 N2379000 lbf

Thermal Speed Rating

N/A 230 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.