Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 600 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796014480

Dimensions

D - Outside Diameter

N/A 800 mm31.496 in

d1 - Cone Outside Diameter

N/A 750 mm29.528 in

D1 - Cup Bore

N/A 677 mm26.654 in

E - Shoulder Diameter - Housing (Max)

N/A 699 mm27.52 in

H - Shoulder Diameter - Shaft (Min)

N/A 718 mm28.27 in

r - Fillet Radius

N/A 4 mm0.16 in

S - Dimension

N/A 322 mm12.677 in

T - Total Width

N/A 122 mm4.803 in

T1 - Cage Position

N/A 82.9 mm3.264 in

Groove Position

N/A 40.58 mm1.598 in

T3 - Cup Width

N/A 64 mm2.52 in

Basic Load Ratings

Static Load Rating

N/A 21920000 N4927000 lbf

Dynamic Load Rating

N/A 4370000 N981600 lbf

Thermal Speed Rating

N/A 400 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.