Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 670 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796014701

Dimensions

D - Outside Diameter

N/A 900 mm35.433 in

d1 - Cone Outside Diameter

N/A 838.2 mm33 in

D1 - Cup Bore

N/A 773 mm30.433 in

E - Shoulder Diameter - Housing (Max)

N/A 792 mm31.181 in

H - Shoulder Diameter - Shaft (Min)

N/A 813 mm32.008 in

r - Fillet Radius

N/A 5 mm0.197 in

S - Dimension

N/A 363 mm14.291 in

T - Total Width

N/A 140 mm5.512 in

T1 - Cage Position

N/A 121.1 mm4.768 in

T2 - Cone Width

N/A 94 mm3.701 in

T3 - Cup Width

N/A 73 mm2.874 in

Basic Load Ratings

Static Load Rating

N/A 23100000 N5190000 lbf

Dynamic Load Rating

N/A 4450000 N1000000 lbf

Thermal Speed Rating

N/A 370 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.