Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 670 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796066076

Dimensions

D - Outside Diameter

N/A 900 mm35.433 in

d1 - Cone Outside Diameter

N/A 865 mm34.06 in

D1 - Cup Bore

N/A 773 mm30.43 in

E - Shoulder Diameter - Housing (Max)

N/A 792 mm31.18 in

H - Shoulder Diameter - Shaft (Min)

N/A 813 mm32.01 in

r - Fillet Radius

N/A 5 mm0.197 in

S - Dimension

N/A 363 mm14.29 in

T - Total Width

N/A 140 mm5.512 in

T1 - Cage Position

N/A 89.5 mm3.52 in

Groove Position

N/A 44 mm1.73 in

T3 - Cup Width

N/A 73 mm2.87 in

Basic Load Ratings

Static Load Rating

N/A 22000000 N4940000 lbf

Dynamic Load Rating

N/A 4290000 N965000 lbf

Thermal Speed Rating

N/A 410 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.