Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
d - Bore |
N/A 380 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796362246 |
D - Outside Diameter |
N/A 520 mm20.472 in |
d1 - Cone Outside Diameter |
N/A 482 mm18.976 in |
D1 - Cup Bore |
N/A 439 mm17.283 in |
E - Shoulder Diameter - Housing (Max) |
N/A 453 mm17.835 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 465 mm18.307 in |
r - Fillet Radius |
N/A 3 mm0.118 in |
S - Dimension |
N/A 202 mm7.953 in |
T - Total Width |
N/A 85 mm3.346 in |
T1 - Cage Position |
N/A 69.1 mm2.72 in |
T2 - Cone Width |
N/A 54 mm2.126 in |
T3 - Cup Width |
N/A 42 mm1.654 in |