Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 400 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 0087796362604

Dimensions

D - Outside Diameter

N/A 540 mm21.2600 in

d1 - Cone Outside Diameter

N/A 503.2 mm19.811 in

D1 - Cup Bore

N/A 458 mm18.031 in

E - Shoulder Diameter - Housing (Max)

N/A 473 mm18.622 in

H - Shoulder Diameter - Shaft (Min)

N/A 485 mm19.094 in

r - Fillet Radius

N/A 3 mm0.118 in

S - Dimension

N/A 212 mm8.346 in

T - Total Width

N/A 85 mm3.346 in

T1 - Cage Position

N/A 69.3 mm2.728 in

T2 - Cone Width

N/A 54 mm2.126 in

T3 - Cup Width

N/A 42.5 mm1.673 in

Basic Load Ratings

Static Load Rating

N/A 8110000 N1820000 lbf

Dynamic Load Rating

N/A 1930000 N433000 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.