Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 420 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796014572

Dimensions

D - Outside Diameter

N/A 580 mm22.8350 in

d1 - Cone Outside Diameter

N/A 540 mm21.26 in

D1 - Cup Bore

N/A 479 mm18.858 in

E - Shoulder Diameter - Housing (Max)

N/A 498.01 mm19.61 in

H - Shoulder Diameter - Shaft (Min)

N/A 513.1 mm20.2 in

r - Fillet Radius

N/A 4 mm0.157 in

S - Dimension

N/A 225 mm8.858 in

T - Total Width

N/A 95 mm3.74 in

T1 - Cage Position

N/A 65.2 mm2.57 in

Groove Position

N/A 38 mm1.42 in

T3 - Cup Width

N/A 52 mm2.047 in

Basic Load Ratings

Static Load Rating

N/A 12460000 N2802000 lbf

Dynamic Load Rating

N/A 2680000 N602900 lbf

Thermal Speed Rating

N/A 580 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.