Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 480 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 0087796362284

Dimensions

D - Outside Diameter

N/A 650 mm25.591 in

d1 - Cone Outside Diameter

N/A 620 mm24.409 in

D1 - Cup Bore

N/A 553 mm21.772 in

E - Shoulder Diameter - Housing (Max)

N/A 570 mm22.441 in

H - Shoulder Diameter - Shaft (Min)

N/A 584 mm22.992 in

r - Fillet Radius

N/A 4 mm0.157 in

S - Dimension

N/A 259 mm10.197 in

T - Total Width

N/A 103 mm4.055 in

T1 - Cage Position

N/A 68.6 mm2.701 in

Groove Position

N/A 33 mm1.3 in

T2 - Cone Width

N/A 62 mm2.441 in

T3 - Cup Width

N/A 53 mm2.087 in

Basic Load Ratings

Static Load Rating

N/A 11700000 N2630000 lbf

Dynamic Load Rating

N/A 2340000 N527000 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.