Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 750 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796014718

Dimensions

D - Outside Diameter

N/A 1120 mm44.095 in

d1 - Cone Outside Diameter

N/A 1028 mm40.472 in

D1 - Cup Bore

N/A 884 mm34.803 in

E - Shoulder Diameter - Housing (Max)

N/A 930 mm36.61 in

H - Shoulder Diameter - Shaft (Min)

N/A 966 mm38.03 in

r - Fillet Radius

N/A 8 mm0.320 in

S - Dimension

N/A 418 mm16.457 in

T - Total Width

N/A 224 mm8.819 in

T1 - Cage Position

N/A 156.42 mm6.156 in

Groove Position

N/A 83.31 mm3.28 in

T3 - Cup Width

N/A 117 mm4.606 in

Basic Load Ratings

Static Load Rating

N/A 55860000 N12557000 lbf

Dynamic Load Rating

N/A 11770000 N2647000 lbf

Thermal Speed Rating

N/A 240 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.