Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 100 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796358140

Dimensions

D - Outside Diameter

N/A 170 mm6.693 in

d1 - Cone Outside Diameter

N/A 152.3 mm5.996 in

D1 - Cup Bore

N/A 127.5 mm5.02 in

E - Shoulder Diameter - Housing (Max)

N/A 134 mm5.276 in

H - Shoulder Diameter - Shaft (Min)

N/A 141 mm5.551 in

r - Fillet Radius

N/A 1.5 mm0.06 in

S - Dimension

N/A 58 mm2.284 in

T - Total Width

N/A 42 mm1.654 in

T1 - Cage Position

N/A 35.4 mm1.394 in

T2 - Cone Width

N/A 26.2 mm1.032 in

T3 - Cup Width

N/A 20.5 mm0.807 in

Basic Load Ratings

Static Load Rating

N/A 1240000 N278000 lbf

Dynamic Load Rating

N/A 462000 N104000 lbf

Thermal Speed Rating

N/A 2000 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.