Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 280 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796222694

Dimensions

D - Outside Diameter

N/A 440 mm17.323 in

d1 - Cone Outside Diameter

N/A 401 mm15.787 in

D1 - Cup Bore

N/A 343 mm13.504 in

E - Shoulder Diameter - Housing (Max)

N/A 360 mm14.17 in

H - Shoulder Diameter - Shaft (Min)

N/A 376 mm14.8 in

r - Fillet Radius

N/A 4 mm0.157 in

S - Dimension

N/A 158 mm6.221 in

T - Total Width

N/A 95.04 mm3.742 in

T1 - Cage Position

N/A 84.7 mm3.33 in

T2 - Cone Width

N/A 62 mm2.441 in

T3 - Cup Width

N/A 45.5 mm1.791 in

Basic Load Ratings

Static Load Rating

N/A 8500000 N1910000 lbf

Dynamic Load Rating

N/A 2580000 N580000 lbf

Thermal Speed Rating

N/A 740 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.