Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 320 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796358164

Dimensions

D - Outside Diameter

N/A 500 mm19.685 in

d1 - Cone Outside Diameter

N/A 460 mm18.11 in

D1 - Cup Bore

N/A 391 mm15.394 in

E - Shoulder Diameter - Housing (Max)

N/A 407 mm16.024 in

H - Shoulder Diameter - Shaft (Min)

N/A 427 mm16.811 in

r - Fillet Radius

N/A 4 mm0.157 in

S - Dimension

N/A 180 mm7.087 in

T - Total Width

N/A 109 mm4.291 in

T1 - Cage Position

N/A 94.4 mm3.717 in

T2 - Cone Width

N/A 68 mm2.677 in

T3 - Cup Width

N/A 53 mm2.087 in

Basic Load Ratings

Static Load Rating

N/A 10700000 N2400000 lbf

Dynamic Load Rating

N/A 2830000 N636000 lbf

Thermal Speed Rating

N/A 650 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.