Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 340 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 540 mm21.2600 in

d1 - Cone Outside Diameter

N/A 497 mm19.567 in

D1 - Cup Bore

N/A 428 mm16.85 in

E - Shoulder Diameter - Housing (Max)

N/A 443 mm17.44 in

H - Shoulder Diameter - Shaft (Min)

N/A 463 mm18.23 in

r - Fillet Radius

N/A 4 mm0.157 in

S - Dimension

N/A 192 mm7.559 in

T - Total Width

N/A 122 mm4.803 in

T1 - Cage Position

N/A 102.6 mm4.039 in

T2 - Cone Width

N/A 73.5 mm2.894 in

T3 - Cup Width

N/A 59.5 mm2.343 in

Basic Load Ratings

Static Load Rating

N/A 12000000 N2690000 lbf

Dynamic Load Rating

N/A 3120000 N702000 lbf

Thermal Speed Rating

N/A 620 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.