Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 380 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796065987

Dimensions

D - Outside Diameter

N/A 600 mm23.6220 in

d1 - Cone Outside Diameter

N/A 546 mm21.496 in

D1 - Cup Bore

N/A 455 mm17.913 in

E - Shoulder Diameter - Housing (Max)

N/A 486 mm19.13 in

H - Shoulder Diameter - Shaft (Min)

N/A 507 mm19.96 in

r - Fillet Radius

N/A 5 mm0.200 in

S - Dimension

N/A 216 mm8.504 in

T - Total Width

N/A 132 mm5.197 in

T1 - Cage Position

N/A 94.5 mm3.72 in

Groove Position

N/A 49 mm1.93 in

T3 - Cup Width

N/A 70 mm2.756 in

Basic Load Ratings

Static Load Rating

N/A 17780000 N3996000 lbf

Dynamic Load Rating

N/A 4300000 N965500 lbf

Thermal Speed Rating

N/A 500 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.