Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 400 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 620 mm24.409 in

d1 - Cone Outside Diameter

N/A 575 mm22.638 in

D1 - Cup Bore

N/A 494 mm19.449 in

E - Shoulder Diameter - Housing (Max)

N/A 510 mm20.079 in

H - Shoulder Diameter - Shaft (Min)

N/A 534 mm21.024 in

r - Fillet Radius

N/A 5 mm0.197 in

S - Dimension

N/A 225 mm8.858 in

T - Total Width

N/A 132 mm5.197 in

T1 - Cage Position

N/A 90.5 mm3.563 in

Groove Position

N/A 48 mm1.89 in

T3 - Cup Width

N/A 64 mm2.52 in

Basic Load Ratings

Static Load Rating

N/A 15100000 N3390000 lbf

Dynamic Load Rating

N/A 3850000 N864000 lbf

Thermal Speed Rating

N/A 530 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.