Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 420 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 650 mm25.591 in

d1 - Cone Outside Diameter

N/A 600 mm23.622 in

D1 - Cup Bore

N/A 520 mm20.472 in

E - Shoulder Diameter - Housing (Max)

N/A 537 mm21.142 in

H - Shoulder Diameter - Shaft (Min)

N/A 561 mm22.087 in

r - Fillet Radius

N/A 5 mm0.197 in

S - Dimension

N/A 235 mm9.252 in

T - Total Width

N/A 140 mm5.512 in

T1 - Cage Position

N/A 95.8 mm3.772 in

Groove Position

N/A 53 mm2.087 in

T3 - Cup Width

N/A 67.5 mm2.657 in

Basic Load Ratings

Static Load Rating

N/A 16000000 N3610000 lbf

Dynamic Load Rating

N/A 4040000 N909000 lbf

Thermal Speed Rating

N/A 510 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.