Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 480 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 730 mm28.74 in

d1 - Cone Outside Diameter

N/A 680 mm26.772 in

D1 - Cup Bore

N/A 591 mm23.268 in

E - Shoulder Diameter - Housing (Max)

N/A 610 mm24.016 in

H - Shoulder Diameter - Shaft (Min)

N/A 635 mm25 in

r - Fillet Radius

N/A 5 mm0.197 in

S - Dimension

N/A 270 mm10.63 in

T - Total Width

N/A 150 mm5.906 in

T1 - Cage Position

N/A 101.6 mm4 in

Groove Position

N/A 54 mm2.126 in

T3 - Cup Width

N/A 73.5 mm2.894 in

Basic Load Ratings

Static Load Rating

N/A 20000000 N4500000 lbf

Dynamic Load Rating

N/A 4820000 N1080000 lbf

Thermal Speed Rating

N/A 440 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.