Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 500 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796014558

Dimensions

D - Outside Diameter

N/A 870 mm34.2520 in

d1 - Cone Outside Diameter

N/A 779 mm30.669 in

D1 - Cup Bore

N/A 620 mm24.409 in

E - Shoulder Diameter - Housing (Max)

N/A 677 mm26.65 in

H - Shoulder Diameter - Shaft (Min)

N/A 712 mm28.03 in

r - Fillet Radius

N/A 8 mm0.310 in

S - Dimension

N/A 293 mm11.535 in

T - Total Width

N/A 224 mm8.819 in

T1 - Cage Position

N/A 162.97 mm6.416 in

Groove Position

N/A 95.51 mm3.76 in

T3 - Cup Width

N/A 118 mm4.646 in

Basic Load Ratings

Static Load Rating

N/A 42370000 N9525000 lbf

Dynamic Load Rating

N/A 10360000 N2328000 lbf

Thermal Speed Rating

N/A 320 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.