Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 670 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796014534

Dimensions

D - Outside Diameter

N/A 1150 mm45.276 in

d1 - Cone Outside Diameter

N/A 1029 mm40.512 in

D1 - Cup Bore

N/A 830 mm32.677 in

E - Shoulder Diameter - Housing (Max)

N/A 899 mm35.39 in

H - Shoulder Diameter - Shaft (Min)

N/A 946 mm37.24 in

r - Fillet Radius

N/A 12 mm0.470 in

S - Dimension

N/A 391 mm15.394 in

T - Total Width

N/A 290 mm11.417 in

T1 - Cage Position

N/A 209.25 mm8.238 in

Groove Position

N/A 118 mm4.646 in

T3 - Cup Width

N/A 150 mm5.906 in

Basic Load Ratings

Static Load Rating

N/A 71970000 N16179000 lbf

Dynamic Load Rating

N/A 17030000 N3829000 lbf

Thermal Speed Rating

N/A 230 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.