Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 710 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796241091

Dimensions

D - Outside Diameter

N/A 1220 mm48.032 in

d1 - Cone Outside Diameter

N/A 1092 mm42.992 in

D1 - Cup Bore

N/A 879 mm34.606 in

E - Shoulder Diameter - Housing (Max)

N/A 953 mm37.52 in

H - Shoulder Diameter - Shaft (Min)

N/A 1003 mm39.49 in

r - Fillet Radius

N/A 12 mm0.470 in

S - Dimension

N/A 414 mm16.299 in

T - Total Width

N/A 308 mm12.126 in

T1 - Cage Position

N/A 222.61 mm8.764 in

Groove Position

N/A 122.66 mm4.829 in

T3 - Cup Width

N/A 160 mm6.299 in

Basic Load Ratings

Static Load Rating

N/A 81300000 N18276000 lbf

Dynamic Load Rating

N/A 19060000 N4284000 lbf

Thermal Speed Rating

N/A 210 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.