Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 800 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 1360 mm53.543 in

d1 - Cone Outside Diameter

N/A 1219 mm47.992 in

D1 - Cup Bore

N/A 988 mm38.898 in

E - Shoulder Diameter - Housing (Max)

N/A 1067 mm42.01 in

H - Shoulder Diameter - Shaft (Min)

N/A 1122 mm44.17 in

r - Fillet Radius

N/A 12 mm0.470 in

S - Dimension

N/A 467 mm18.386 in

T - Total Width

N/A 335 mm13.189 in

T1 - Cage Position

N/A 241.59 mm9.511 in

Groove Position

N/A 131.5 mm5.177 in

T3 - Cup Width

N/A 173.5 mm6.831 in

Basic Load Ratings

Static Load Rating

N/A 98280000 N22094000 lbf

Dynamic Load Rating

N/A 22700000 N5104000 lbf

Thermal Speed Rating

N/A 190 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.