Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 850 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796014404

Dimensions

D - Outside Diameter

N/A 1440 mm56.693 in

d1 - Cone Outside Diameter

N/A 1294 mm50.945 in

D1 - Cup Bore

N/A 1045 mm41.142 in

E - Shoulder Diameter - Housing (Max)

N/A 1129 mm44.5 in

H - Shoulder Diameter - Shaft (Min)

N/A 1171.1 mm46.11 in

r - Fillet Radius

N/A 12 mm0.470 in

S - Dimension

N/A 495 mm19.488 in

T - Total Width

N/A 354.09 mm13.94 in

T1 - Cage Position

N/A 309.47 mm12.184 in

T2 - Cone Width

N/A 224.7 mm8.847 in

T3 - Cup Width

N/A 185.5 mm7.303 in

Basic Load Ratings

Static Load Rating

N/A 112880000 N25377000 lbf

Dynamic Load Rating

N/A 24650000 N5542000 lbf

Thermal Speed Rating

N/A 170 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.