Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 900 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 1520 mm59.843 in

d1 - Cone Outside Diameter

N/A 1366 mm53.78 in

D1 - Cup Bore

N/A 1098 mm43.228 in

E - Shoulder Diameter - Housing (Max)

N/A 1194 mm47.01 in

H - Shoulder Diameter - Shaft (Min)

N/A 1253 mm49.33 in

r - Fillet Radius

N/A 12 mm0.470 in

S - Dimension

N/A 523 mm20.591 in

T - Total Width

N/A 372 mm14.646 in

T1 - Cage Position

N/A 272.1 mm10.71 in

Groove Position

N/A 148.8 mm5.86 in

T3 - Cup Width

N/A 195.5 mm7.697 in

Basic Load Ratings

Static Load Rating

N/A 126950000 N28540000 lbf

Dynamic Load Rating

N/A 27440000 N6168000 lbf

Thermal Speed Rating

N/A 160 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.