Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 100 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796358126

Dimensions

D - Outside Diameter

N/A 210 mm8.268 in

d1 - Cone Outside Diameter

N/A 182.2 mm7.173 in

D1 - Cup Bore

N/A 141.5 mm5.571 in

E - Shoulder Diameter - Housing (Max)

N/A 151 mm5.94 in

H - Shoulder Diameter - Shaft (Min)

N/A 164 mm6.46 in

r - Fillet Radius

N/A 2.5 mm0.1 in

S - Dimension

N/A 62 mm2.441 in

T - Total Width

N/A 67 mm2.638 in

T1 - Cage Position

N/A 58 mm2.28 in

T2 - Cone Width

N/A 43 mm1.693 in

T3 - Cup Width

N/A 32 mm1.26 in

Basic Load Ratings

Static Load Rating

N/A 2390000 N536000 lbf

Dynamic Load Rating

N/A 1020000 N230000 lbf

Thermal Speed Rating

N/A 1800 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.