Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 300 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796358102

Dimensions

D - Outside Diameter

N/A 540 mm21.2600 in

d1 - Cone Outside Diameter

N/A 485 mm19.095 in

D1 - Cup Bore

N/A 392 mm15.433 in

E - Shoulder Diameter - Housing (Max)

N/A 418 mm16.457 in

H - Shoulder Diameter - Shaft (Min)

N/A 443 mm17.441 in

r - Fillet Radius

N/A 5 mm0.197 in

S - Dimension

N/A 175 mm6.89 in

T - Total Width

N/A 145 mm5.709 in

T1 - Cage Position

N/A 128.6 mm5.063 in

T2 - Cone Width

N/A 95 mm3.74 in

T3 - Cup Width

N/A 70.5 mm2.776 in

Basic Load Ratings

Static Load Rating

N/A 15000000 N3370000 lbf

Dynamic Load Rating

N/A 4990000 N1120000 lbf

Thermal Speed Rating

N/A 600 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.