Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 320 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796163102

Dimensions

D - Outside Diameter

N/A 580 mm22.8350 in

d1 - Cone Outside Diameter

N/A 514 mm20.236 in

D1 - Cup Bore

N/A 407 mm16.024 in

E - Shoulder Diameter - Housing (Max)

N/A 444 mm17.48 in

H - Shoulder Diameter - Shaft (Min)

N/A 469 mm18.46 in

r - Fillet Radius

N/A 6 mm0.24 in

S - Dimension

N/A 191 mm7.52 in

T - Total Width

N/A 155 mm6.102 in

T1 - Cage Position

N/A 112.17 mm4.416 in

Groove Position

N/A 56.31 mm2.217 in

T3 - Cup Width

N/A 80.5 mm3.169 in

Basic Load Ratings

Static Load Rating

N/A 18909000 N4251000 lbf

Dynamic Load Rating

N/A 5155000 N1159000 lbf

Thermal Speed Rating

N/A 530 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.