Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 360 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796066144

Dimensions

D - Outside Diameter

N/A 640 mm25.197 in

d1 - Cone Outside Diameter

N/A 585 mm23.032 in

D1 - Cup Bore

N/A 474 mm18.661 in

E - Shoulder Diameter - Housing (Max)

N/A 498 mm19.606 in

H - Shoulder Diameter - Shaft (Min)

N/A 528 mm20.787 in

r - Fillet Radius

N/A 6 mm0.24 in

S - Dimension

N/A 210 mm8.27 in

T - Total Width

N/A 170 mm6.693 in

T1 - Cage Position

N/A 119.6 mm4.709 in

Groove Position

N/A 63 mm2.48 in

T3 - Cup Width

N/A 83.5 mm3.29 in

Basic Load Ratings

Static Load Rating

N/A 19500000 N4380000 lbf

Dynamic Load Rating

N/A 5440000 N1220000 lbf

Thermal Speed Rating

N/A 510 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.