Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore

N/A 480 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 850 mm33.465 in

d1 - Cone Outside Diameter

N/A 780 mm30.709 in

D1 - Cup Bore

N/A 625 mm24.606 in

E - Shoulder Diameter - Housing (Max)

N/A 662 mm26.063 in

H - Shoulder Diameter - Shaft (Min)

N/A 700 mm27.559 in

r - Fillet Radius

N/A 8 mm0.310 in

S - Dimension

N/A 280 mm11.024 in

T - Total Width

N/A 224 mm8.819 in

T1 - Cage Position

N/A 161.5 mm6.358 in

Groove Position

N/A 88 mm3.464 in

T3 - Cup Width

N/A 108 mm4.252 in

Basic Load Ratings

Static Load Rating

N/A 35800000 N8040000 lbf

Dynamic Load Rating

N/A 9320000 N2090000 lbf

Thermal Speed Rating

N/A 360 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.